Parameters

The touch probe must be configured in addition to supplying the input parameters described here. For more information on this function, see the section Configuration file.

The (calibrated) parameters of the touch probe (radius, length and offset in X and Y directions) are specified via the tool parameters.

Required input parameters

Input parameters

Description

@P6

Measurement path in the direction of the negative Z axis

@P17

Pre-position in X of the first measuring point relative to the start point

@P18

Pre-position in Y of the first measuring point relative to the start point

@P39

Select the required CS to be written.

Value range: 1-10

@P41

Pre-position in X of the second measuring point relative to the first measuring point

@P42

Pre-position in X of the third measuring point relative to the start point

@P44

Pre-position in Y of the third measuring point relative to the start point

Optional input parameters

Input parameters

Description

@P9

Shift the measurement result along the 1st axis (shifts origin of the calculated coordinate system)

Default value = 0

@P10

Shift the measurement result along the 2nd axis (shifts origin of the calculated coordinate system)

Default value = 0

@P11

Shift the measurement result along the 3rd axis (shifts origin of the calculated coordinate system)

Default value = 0

@P49

Retraction height after measurement

Default value = position after last measurement

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Logging

The logging function is enabled for this cycle.