Parameters

The touch probe must be configured in addition to supplying the input parameters described here. For more information on this function, see the section Configuration file.

The (calibrated) parameters of the touch probe (radius, length and offset in X and Y directions) are specified via the tool parameters.

Required input parameters

Input parameters

Description

@P6

Measurement path in the direction of the negative Z axis

@P87

Estimated diameter of the sphere. Here, an approximate parameter is sufficient. For calculating pre-positioning.

Optional input parameters

Input parameters

Description

@P7

Zero offset to be described (TCS)

G159=1 to G159=9 and G54 to G59

Input without address "G159=" or "G"

If not specified, then measurement only but no write function

Only permitted when G53 is active at cycle call.

@P9

Shift the measurement result along the X axis (shifts origin of the zero offset)

@P10

Shift the measurement result along the Y axis (shifts origin of the zero offset)

@P11

Shift the measurement result along the Z axis (shifts origin of the zero offset)

@P13

Safety clearance for pre-positioning

Default: diameter of touch probe

@P14

Probe angle of the first lateral measurement in relation to the positive X axis [degrees]

Default: 0

@P15

Difference of the probe angle between the lateral measurements [degrees]

Default: 90

@P33

Crossover range during measurement process [mm, inch]

Additional motion path that exceeds the expected workpiece edge/workpiece surface

Default: @P87/4

@P64

Definition of the path to approach to pre-position

0: linear (default)

1: circular (Caution: collision detection is disabled)

@P88

Measurement repetition at the height of the equator using calculated parameters from the first pass for enhanced accuracy

1: yes

2: no (default)

Notice

If circular approach of the pre-position was selected in @P64, collision detection is disabled. This option may only be enabled if safe approach to the pre-position is ensured.

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.