Parameters
Required input parameters
Cycle parameters | Description |
@P6 | Measurement path in the direction of the negative Z axis, only positive values permitted |
@P87 | Diameter of sphere |
Optional input parameters
Cycle parameters | Description |
@P13 | Safety clearance for pre-positioning Default value = diameter of touch probe |
@P14 | Probe angle of the first lateral measurement in relation to the positive X axis [degrees] Default value = 0 |
@P15 | Difference of the probe angle between the lateral measurements [degrees] Default value = 90 |
@P33 | Crossover range during measurement process Additional motion path that exceeds the expected workpiece edge/workpiece surface Default value = @P87/4 (calibration at sphere) |
@P64 | Definition of the path to approach to pre-position 0: linear (default value) 1: circular |
@P86 | Z reference of top sphere edge. If parameters are specified, the length of the touch probe is modified. |
@P88 | Measurement repetition with calculated parameters at height of equator for enhanced accuracy 1: yes 2: no (default value) |
Notice | |
If circular approach of the pre-position was selected in @P64, collision detection is disabled. This option may only be enabled if safe approach to the pre-position is ensured. |
It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.