Process (internal cycle)

Starting position before the cycle is called: The touch probe must be positioned as centrally as possible in the ring either manually or in automatic mode. It stands vertically, i.e. the touch probe rotation stands at 0.

The internal cycle process can be described as follows:

  1. If there is a deviation, the spindle position is turned automatically to its initial position.
  2. The touch probe travels a total of four measurements along the inner side of the ring and returns to the starting position.
  3. The spindle position is turned through 180° automatically.
  4. The touch probe again travels four measurements along the inner side of the ring and returns to the starting position.
  5. The spindle position is turned automatically back to its initial position.
Process (internal cycle) 1:
Calibrating the touch probe on a ring