Internal cycle process

During the cycle, all active offsets must be suppressed using #SUPPRESS OFFSETS except for tool offsets to ensure uniform positioning during calibration and measuring.

Position the tool above the measuring station as centrally as possible either manually or in automatic mode.

  1. The tool is positioned simultaneously in X and Y directions above the laser focal point, taking the configured radiu offset into consideration (defined in SysCalibConfigLaser.nc ).
  2. The laser focal point is determined in the Z direction at increased measurement speed.
  3. The laser focal point is determined more precisely in the Z direction at half the measurement speed. (omitted when @P141 = 1)
  4. Tool length is determined by precision measurement in the Z direction at slower measurement speed. (omitted when @P141 = 1 or 2)
  5. The tool is moved backwards in Z to the starting position.
  6. If a repetition number (@P23) is defined, points 1 to 5 are repeated.