Process

During the cycle, all active offsets must be suppressed using #SUPPRESS OFFSETS except for tool offsets to ensure uniform positioning during calibration and measuring.

Position the tool above the measuring station as centrally as possible either manually or in automatic mode.

  1. The reference tool is positioned simultaneously in the X and Y directions above the configured focal point of the laser.
  2. The reference tool moves to the configured starting point of the measurement in Z.
  3. The focal point of the laser is detected in the Z direction at increased measuring speed. (When length measurement is active)
  4. The focal point of the laser is detected in the Z direction at reduced measuring speed (increased measuring speed/2).. (When length measurement is active)
  5. A precision measurement is executed in the Z direction at a slow measuring speed. (When length measurement is active)
  6. The reference tool is positioned next to the laser and lowered. (When radius measurement is active)
  7. The focal point of the laser is detected in the XY direction at increased measuring speed. (When radius measurement is active)
  8. The focal point of the laser is detected in the XY direction at reduced measuring speed. (When radius measurement is active)
  9. A lateral measurement in XY is executed. (When radius measurement is active)
  10. The reference tool is returned to the starting point position.