Parameters
The touch probe must be configured in addition to supplying the input parameters described here. For more information on this function, see the section Configuration file.
The (calibrated) parameters of the touch probe (radius, length and offset in X and Y directions) are specified via the tool parameters.
Required input parameters
Input parameters | Description |
@P2 | Spigot diameter |
@P4 | Measurement path in the X axis (incremental) Positive value, the touch probe moves in positive X direction Negative value, the touch probe moves in negative X direction |
@P22 | Measuring depth |
Optional input parameters
Input parameters | Description |
@P7 | Zero offset to be described (TCS) G159=1 to G159=9 and G54 to G59 Input without address "G159=" or "G" If not specified, then measurement only but no write function Only permitted when G53 is active at cycle call. |
@P12 | Reference angle (The reference angle is added to the calculated C value) [degrees] Calculated C value - @P12 = V.CYC.SysRetC Default value = 0 |
@P13 | Safety clearance for pre-positioning [mm, inch] Default value = diameter of touch probe |
@P17 | Pre-position along the X axis above the spigot Default value = 0 |
@P18 | Pre-position along the Y axis above the spigot Default value = 0 |
@P19 | Pre-position along the Z axis above the spigot |
@P33 | Crossover range (unsigned) [mm, inch] Additional motion path that exceeds the expected workpiece edge/workpiece surface Default value = 5 |
It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.