Measure angle between drilled hole and spigot (C axis)
The centre point of the drilled hole is calculated by 4 measured points (see SysMeasWcs8, SysMeasWcs10) and by the angle between the drilled holes in relation to the X axis.
The touch probe must be positioned as centrally as possible above the first drilled hole either manually or in automatic mode.
If no C axis is configured, call the cycle without transferring @P7. The twist in C can be manually transferred to the related zero offset by evaluating the output variables in the post-program.
The reference angle (@P12) described the desired angle or the angle to be achieved. The reference angle (@P12) is added to the calculated C value to determine the output angle (V.CYC.SysRetC): Calculated C value - @P12 = output value (V.CYC.SysRetC). Example 1: Calculated C value = 45 degrees, @P12 = 45 degrees, output angle (V.CYC.SysRetC) = 0 Example 2: Calculated C value = 45 degrees, @P12 = 0 degrees (V.CYC.SysRetC= 45
To obtain correct measurement results, the requirements for measuring must be adhered to.
