Parameters

The touch probe must be configured in addition to supplying the input parameters described here. For more information on this function, see the section Configuration file.

The (calibrated) parameters of the touch probe (radius, length and offset in X and Y directions) are specified via the tool parameters.

Required input parameters

Input parameters

Description

@P2

Drilled hole diameter

@P22

Measuring depth

Optional input parameters

Input parameters

Description

@P7

Zero offset to be described (TCS)

G159=1 to G159=9 and G54 to G59

Input without address "G159=" or "G"

If not specified, then measurement only but no write function

Only permitted when G53 is active at cycle call.

@P12

Reference angle (The reference angle is added to the calculated C value) [degrees]

Calculated C value - @P12 = V.CYC.SysRetC

Default value = 0

@P13

Safety clearance for pre-positioning [mm, inch]

If @P13 is not specified, the entire measuring section for the drilled hole is traversed at the measuring feed

@P17

Pre-position along the X axis above the 2nd drilled hole

Default value = 0

@P18

Pre-position along the Y axis above the 2nd drilled hole

Default value = 0

@P19

Pre-position along the Z axis

Default value is the starting position above the 1st drilled hole

@P29

Diameter of the 2nd drilled hole (default = diameter of the 1st drilled hole)

@P33

Crossover range (unsigned) [mm, inch]

Additional motion path that exceeds the expected workpiece edge/workpiece surface

Default value = 5

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.