Parameter

Required input parameters

Cycle parameters

Description

@P66

Measurement offset in Z for lateral measurements [mm, inch]

Only positive values are permissible.

@P130

Measuring distance in XY between first and second measuring points [mm, inch]

Only positive values are permissible.

Optional input parameters

Cycle parameters

Description

@P13

Clearance for lateral measurements [mm, inch]

Default value = current tool diameter

@P23

Precision measurement repetitions

Default value = 1

@P33

Crossover range during measurement process [mm, inch]

Additional motion path after expected workpiece edge is reached

Default value = current tool diameter (V.G.WZ_AKT.R)

@P37

Permissible tolerance of measuring point scatter.

Default value = 1/100 (1/2 * current tool diameter) (1/100* V.G.WZ_AKT.R)

If the difference of the measured values exceeds this tolerance, an error is output.

@P67

Lateral offset for length measurements [mm, inch]

Only positive values are permissible.

The value should stand at 0 for pointed tools, small tools and spherical tools.

Default value = 0

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Logging

The logging function is enabled for this cycle.