Zero offset group (np_grp[i].*)
A zero offset group compiles zero offsets which are selected when one of the G functions 'G53' - 'G59' or 'G159' is programmed.
Structure name | Index |
np_grp[i] | i = 0 ... 96 (number of zero offset groups: 97, application-specific) |
![]() | The following relationship exists between the G function and zero |
G function | Select using G159 | Zero |
G53 or | G159 = 0 | 0 |
G54 or | G159 = 1 | 1 |
G55 or | G159 = 2 | 2 |
G56 or | G159 = 3 | 3 |
G57 or | G159 = 4 | 4 |
G58 or | G159 = 5 | 5 |
G59 or | G159 = 6 | 6 |
| G159 = 7 | 7 |
| G159 = 8 | 8 |
| G159 = 9 | 9 |
| G159 = 10 | 10 |
| : | : |
