Polygonal control areas “POLY”
A two-dimensional polygon is defined by a string of linear NC motion commands. The string of points is checked for a convex profile, i.e. connections between 2 adjacent points may not intersect. For the 3rd dimension (3rd main axis), the minimum and maximum limits are defined in the start command.
Normally, the surface area of the workspace or protection area is defined by the first two main axes of the active machining plane.
![]() | As of CNC Build V2.11.2025.00 polygonal protection areas can also be defined for tracking axes. The starting point of the two tracking axes must therefore be specified. |
![]() | First and last points identical When polygonal control areas are defined, note that the first and last points must be identical. This rule ensures that a closed contour is defined as a polygon. |
Defining a polygonal work space
Programming Example
Polygonal workspace