Tool parameters

P-TOOL-00001

Type

Description

This parameter is assigned to distinguish between tool types.

Parameter

wz[i].typ or wz[i].type

Data type

UNS16

Data range

0: Milling tool

1: Turning tool

2: Grinding tool

3: Wire (erosion)

Dimension

----

Default value

0

Remarks

Parameterisation example: Tool 5 is a milling tool

wz[5].typ     0

P-TOOL-00002

Cutter edge position

Description

With rotary tools (P-TOOL-00001 = 1), this parameter specifies the orientation of the cutter relative to the machining plane.

 

Tool parameters 1:

Ident. codes 1 to 9 for orientation of the turning tool tip in the machining plane.

Parameter

wz[i].srk_lage

Data type

UNS16

Data range

0 < srk_lage ≤ 9

Dimension

----

Default value

0

Remarks

For detailed information regarding machining with turning tools, see [PROG].

Parameterisation example: The orientation of the cutter tip of Tool 6 is described by identification code 3.

wz[6].typ            1

wz[6].srk_lage    3