Use of extended options

Number of inputs/outputs

Normally, the number of inputs and outputs is symmetrical in the forward and backward directions. This basic number is defined by the method GetDimension .

For special requirements, the transformation can evaluate additional inputs. The method TrafoSupported can match the number of inputs/outputs to the requirements.

In this case, the CNC must supply the additional values to the interface. If the CNC does not support this function, an error message is output.

Use of extended options 1:
Adapting the number of inputs/outputs

The transformation options can be set during a configuration request (TafoSupported method).

Use of extended options 2:

Forward/backward adaptation

Adaptation can be carried out for each forward/backward transformation. In addition, this can also be carried out depending on the callers within the CNC (decoder, tool radius compensation etc.).

Use of extended options 3:
Interfaces for adaptation to various callers.