Rotation of object (P-TOOL-00124)
| P-TOOL-00124 | Rotation of object | 
| Description | Eulerian angle by which the static rotation of the graphical object is specified relative to the node point (LINKPOINT). | 
| Parameter | wz[i].gobject_data[j].rotation[k] where k=0, 1, 2 (application-specific) | 
| Data type | SGN32 | 
| Data range | -360° < rotation[k] < 360° | 
| Dimension | 0.001° | 
| Default value | 0 | 
| Remarks | 
 |