Basic tool number (P-TOOL-00141)
| P-TOOL-00141 | Basic tool number | 
| Description | Enter the basic tool number in this parameter. | 
| Parameter | wz[i].tool_id.basic | 
| Data type | SGN32 | 
| Data range | MIN(SGN32) < P-TOOL-00141< MAX(SGN32) | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | 
 |