Address character and special characters

No.

DIN/ISO code

Description

TwinCAT code

Conformity check

1

A

rotation about X

A

compliant

2

B

rotation about Y

B

compliant

3

C

Rotation about Z

C

compliant

4

D

Tool data

D

compliant

5

E

Not assigned

E

Feed at block end

6

F

feed

F

compliant

7

G

Path preparatory functions

G

compliant

8

H

Not assigned

H

Additional technology functions

9

I

Interpolation parameter for X

I

compliant

10

J

Interpolation parameter for Y

J

compliant

11

K

Interpolation parameter for Z

K

compliant

12

L

Not assigned

L/LL

Definition/call of subroutines

13

M

Technology functions

M

compliant

14

N

Block number

N

compliant

15

O

Not assigned

not assigned

 

16

P

Not assigned

P

Calculation parameter

17

Q

Not assigned

Q

Freely configurable axis

18

R

Not assigned

R

Circle radius

19

S

Spindle speed

S

compliant

20

T

Select tool position

T

compliant

21

U

Motion parallel to X axis

U

compliant

22

V

Motion parallel to Y axis

V

compliant

23

W

Motion parallel to Z axis

W

compliant

24

X

Motion in direction of X axis

X

compliant

25

Y

Motion in direction of Y axis

Y

compliant

26

Z

Motion in direction of Z axis

Z

compliant

27

%

Program start

%

compliant

28

(

Start of a comment

(

compliant

29

)

End of a comment

)

compliant

30

+

Plus

+

compliant

31

-

Minus

-

compliant

32

.

Decimal point

.

compliant

33

/

Skip block

/

compliant

34

:

Main block, also conditional stop of program reset

:

Marker to define a jump label (block number) or 2-path programming

35

;

Start of a comment

;

Comment up to block end