Example of assigning the start-up list

Configuration with 2 channels and a total of 6 axes:

# ******************************************************************
# ******************************************************************
configuration TWO_CHANNEL_CKONFIGURATION
kanal_anzahl 2
ext_var_max 200
plc_mode 0
sercos_hochlauf 1
listen ASCII
# ******************************************************************
# Lists of 1st channel
# ******************************************************************
default_sda_mds ..\listen\default_sda.lis
sda_mds[0] ..\listen\sda_mds1.lis
werkz_data[0] ..\listen\werkz_d1.lis
nullp_data[0] ..\listen\nullp_d1.lis
pzv_data[0] ..\listen\pzv_d1.lis
ve_var[0] ..\listen\ext_var1.lis
fb_storage_size[0] 0x200000
# ******************************************************************
# Lists of 2nd channel
# ******************************************************************
sda_mds[1] ..\listen\sda_mds2.lis
werkz_data[1] ..\listen\werkz_d2.lis
nullp_data[1] ..\listen\nullp_d2.lis
pzv_data[1] ..\listen\pzv_d2.lis
ve_var[1] ..\listen\ext_var2.lis
fb_storage_size[1] 0x200000
# ******************************************************************
# Channel-independent lists
# ******************************************************************
hand_mds ..\listen\hand_mds.lis
hmi[0].objects ..\listen\objects1.lis
hmi[0].mode write+
hmi[1].objects ..\listen\objects2.lis
hmi[1].mode write+
channel[0].objects ..\listen\channel1.lis
channel[0].mode write+
channel[1].objects ..\listen\channel2.lis
channel[1].mode write+
rtconf_lis ..\listen\rtconf.lis
konf_path ..\listen
#
# *****************************************************************
# Axis machine data
# *****************************************************************
zahl_mds 6
default_achs_mds ..\listen\default_mds.lis
achs_mds[0] ..\listen\achsmds1.lis
achs_mds[1] ..\listen\achsmds2.lis
achs_mds[2] ..\listen\achsmds3.lis
achs_mds[3] ..\listen\achsmds4.lis
achs_mds[4] ..\listen\achsmds5.lis
achs_mds[5] ..\listen\achsmds6.lis
#
# *****************************************************************
# Offset value lists
# (masked by comment characters)
# *****************************************************************
# zahl_kw 4
# achs_kw[0] ..\listen\achskw1.lis
# achs_kw_log_ax_nr[0] 1
# achs_kw[1] ..\listen\achskw2.lis
# achs_kw_log_ax_nr[1] 2
# achs_kw[2] ..\listen\achskw3.lis
# achs_kw_log_ax_nr[2] 3
# achs_kw[3] ..\listen\achskw4.lis
# achs_kw_log_ax_nr[3] 4
#
# *****************************************************************
# Program paths:
# *****************************************************************
# path[ <channel_number> ].prg[ <Index> ]
# prg -> Program path specification
# log_nr -> logical program path number
# typ -> Program path type ( 0x01 main program path )
# ( 0x02 Subroutine path )
# ( 0x03 main program and subroutine path )
# priority -> Specifies the program path priority if
# several program paths of the same type are specified.
#
# Program path Channel 1
pfad[0].prg[0]        x:\nc_prg
pfad[0].log_nr[0]     1
pfad[0].typ[0]        0x03 # Main program and subroutine path
pfad[0].prioritaet[0] 1
#
pfad[0].prg[1]        x:\nc_prg\cycles
pfad[0].log_nr[1]     2
pfad[0].typ[1]        0x02 # Subroutine path
pfad[0].prioritaet[1] 2
#
pfad[0].prg[2]        x:\test
pfad[0].log_nr[2]     3
pfad[0].typ[2]        0x03 # Main program and subroutine path
pfad[0].prioritaet[2] 3
#
# Program path Channel 2
pfad[1].prg[0]        ..\prg
pfad[1].log_nr[0]     1
pfad[1].typ[0]        0x01 # Main program path
pfad[1].prioritaet[0] 1
#
pfad[1].prg[1]        ..\prg\sub
pfad[1].log_nr[1]     2
pfad[1].typ[1]        0x02 # Subroutine path
pfad[1].prioritaet[1] 2
#
End