Logging entries of the CNC

The CNC offers the possibility of storing events in a history memory. If requested, these entries can be read out. When diagnostic data is requested, the entries are stored in a file, for example. Recording of events is currently possible in the following CNC architecture models:

The controller manufacturer must already have planned for recording of individual CNC events.

The log_entry_number parameter defines the maximum number of recorded events. If more entries occur, the oldest entry is overwritten.

The log_level parameter enables users to specifically define the CNC's logging entries to be recorded. Depending on troubleshooting or the requirement for an analysis, recording of events can be filtered to already reduce the number of entries to be recorded/analysed from the outset.

Example parameters

configuration.channel[0].decoder.log_level 0x1010102f
configuration.channel[0].decoder.log_entry_number 256
configuration.channel[0].tool_radius_comp.log_entry_number 128
configuration.channel[0].path_preparation.log_entry_number 64
configuration.channel[0].interpolator.log_entry_number 150
configuration.position_controller.log_entry_number 32
configuration.position_controller.log_level 0x10ff20ff
configuration.axes_manager.log_entry_number 20
configuration.axes_manager.log_level 0x000000ff

Output example

PATH LOGGING CHANNEL NO.: 1
=======================================================================
BF 8 logging : 13/150, level ffffffff, index 13
time level  message
-----------------------------------------------------------------------
200852 00020000 1) UPLOAD-ind: start size=748
200856 00020000 1) UPLOAD-ind: data received, pos 0 + 748
200856 00020000 1) UPLOAD-ind: finished : position 748, cb lize
272901 00000001 BAHN restart... start
272904 00000001 BAHN restart...finished
279541 00000001 BAHN abort...start
279551 00000001 BAHN abort...finished
280622 00000001 BAHN restart...finished
BAVO LOGGING CHANNEL NO.: 1
=======================================================================
BF 11 logging : 10/64, level ffffffff, index 10
time level  message
-----------------------------------------------------------------------
200851 00020000 1) UPLOAD-req: start size=748, cb=ize, name=
200855 00020000 1) UPLOAD-req: start ackn : size=748
200855 00020000 1) UPLOAD-req: sent data : 0+748
200859 00020000 1) UPLOAD-req: sent data ackn, fini : 0+748=748
272899 00000001 BAVO reset start
280641 00000001 BAVO reset finished (no axes returned to AXV)
DECODER LOGGING CHANNEL NO.: 1
=======================================================================
BF 10 logging : 0/0, level 1010102f, index 0
time level  message
-----------------------------------------------------------------------
LR LOGGING CHANNEL NO.: 1
=======================================================================
BF 5 logging : 22/32, level 10ff20ff, index 22
time level  message
-----------------------------------------------------------------------
272907 00000001 lr_abort_axis() ok: axis=6
272907 00000001 lr_abort_axis() ok: axis=11
279600 00000001 lr_abort_axis() ok: axis=4
-----------------------------------------------------------------------
279600 00000001 lr_abort_axis() ok: axis=5
… 280620 00000001 lr_abort_axis() ok: axis=5