Method 2: Characteristic curve for asynchronous drives
Asynchronous motors are often used for spindle drives. You can achieve optimised adaptation to typical characteristic of such spindle drives using the speed-dependent spindle acceleration curve a=f(n) shown in the figure below.
Besides the maximum permitted acceleration a_max, speed N1 for the constant acceleration range, you need only parameterise an additional speed N2 and the upper minimum acceleration amin. Acceleration is constant up to the speed N1. Above N1, acceleration is proportional to 1/n, and above N2 it is proportional to 1/n2.
N1=10000 °/s | N2=20000 °/s, | amax=16000 °/s2 |
Above the nominal speed (nlimit) the characteristic profile is as follows:
Parameter
P-AXIS-00202 | Curve type 3: Asynchronous drive |
P-AXIS-00010 | Minimum acceleration amin |
P-AXIS-00240 | Maximum acceleration amax for n<N1 |
P-AXIS-00241 | Speed limit N1 for maximum torque |
P-AXIS-00242 | Speed limit N2 for maximum output |
Programming Example
Parameterisation example