Synchronisation

Synchronisation methods

The synchronisation types of spindle M functions M3, M4, M5, M19 and of spindle function S are defined spindle-specifically. The following synchronisation types are permissible:

Constant

Value

Meaning

NO_SYNCH

0x00000000/

No output of S/M function to PLC

MOS

0x00000001/

Output of S/M function to PLC without synchronisation.

MVS_SVS

0x00000002/

Output of the S/M function to the PLC before the motion block,
synchronisation before the motion block

MVS_SNS

0x00000004/

Output of the S/M function to the PLC before the motion block,
synchronisation after the motion block

MNS_SNS

0x00000008/

Output of the M function to the PLC after the motion block,
synchronisation after the motion block

MNE_SNS

0x00000020/

Output of the S/M function to the PLC after a (measurement) event,
synchronisation after the motion block
(for edge banding option only)

MVS_SLM

0x00004000/

Late synchronisation, output of S/M function to PLC in the block, synchronisation on transition to G01/G02/G03 (implicit synchronisation)

MVS_SLP

0x00008000/

Late synchronisation, output of S/M function to PLC in the block,
synchronisation by NC command #EXPL SYN (explicit synchronisation)

PLC_INFO

0x00020000/

Output to PLC, acknowledgement by PLC required, additive bit

PLC_INFO

It only makes sense to use the PLC_INFO bit with NC spindles (position-controlled spindles). In addition to the synchronisation type, the PLC_INFO bit can be set for every spindle M function. This determines whether a spindle M function is output to the PLC or not and whether it must be acknowledged by the PLC.

If the PLC_INFO bit is not set, no output is sent to the PLC and internal synchronisation only takes place based on window monitoring for the position or speed..

With PLC spindles please observe the following:

In general, with every spindle M function, an output of the M function is also sent to the PLC automatically. It is therefore not necessary to additionally set the PLC_INFO bit.

The synchronisation method of the S function has no effect if a spindle M function is programmed in the NC block. Synchronisation only takes place based on the settings for the spindle M function. The following priorities apply:

M19 > M3/M4/M5 > S