Main spindle

The main spindle can be programmed together with specific functions (e.g. thread tapping, gear changing, etc.) in conventional DIN syntax.

The main spindle is defined by assigning the parameter P-CHAN-00051. The logical axis number of one of the spindles which is configured in the channel parameters list is entered here. After the controller starts up, this spindle becomes the main spindle.

The NC command #MAIN spindle, see [PROG], can define any other spindle in the system into the main spindle.

The main spindle is assigned an axis name by the parameter P-CHAN-00053 (main_spindle_name) and this is used to address it in the subroutine. The main spindle is always called S. The axis names of the other spindles must also start with S but are otherwise freely selectable.

Even if there is only one spindle in the system, it must be configured as the main spindle.

Parameter

P-CHAN-00051

Logical axis number of the main spindle

P-CHAN-00053

Designation of the main spindle

Example

Example data record

Example: spindle S1 is defined as the main spindle.

Initialising in the channel parameter list

main_spindle_ax_nr        10
main_spindle_name         S
spindel[0].bezeichnung    S1
spindel[0].log_achs_nr    10
spindel[1].bezeichnung    S2
spindel[1].log_achs_nr    11
spindel[2].bezeichnung    S3
spindel[2].log_achs_nr    12