CNC objects
Name | Positive PCS limit | ||
Description | This object reads the upper software limit switch in the PCS coordinate system. The precondition is that P-CHAN-00489 is set. | ||
Task | GEO (Port 551) | ||
Index group | 0x121301 | Index offset | 0x<AID>0096 |
Data type | REAL64 | Length | 8 |
Attributes | read | Unit | [0.1 µm or 0.0001°] |
Remarks | Available as of CNC Build V3.1.3079.32 | ||
Name | Negative PCS limit | ||
Description | This object reads the lower software limit switch in the PCS coordinate system. The precondition is that P-CHAN-00489 is set. | ||
Task | GEO (Port 551) | ||
Index group | 0x121301 | Index offset | 0x<AID>0097 |
Data type | REAL64 | Length | 8 |
Attributes | read | Unit | [0.1 µm or 0.0001°] |
Remarks | Available as of CNC Build V3.1.3079.32 | ||
Name | Distance to positive PCS limit | ||
Description | This object reads the distance to the upper software limit switch in the PCS coordinate system. The precondition is that P-CHAN-00489 is set. | ||
Task | GEO (Port 551) | ||
Index group | 0x121301 | Index offset | 0x<AID>0098 |
Data type | REAL64 | Length | 8 |
Attributes | read | Unit |
|
Remarks | Available as of CNC Build V3.1.3079.32 | ||
Name | Distance to negative PCS limit | ||
Description | This object reads the distance to the lower software limit switch in the PCS coordinate system. The precondition is that P-CHAN-00489 is set. | ||
Task | GEO (Port 551) | ||
Index group | 0x121301 | Index offset | 0x<AID>0099 |
Data type | REAL64 | Length | 8 |
Attributes | read | Unit | [0.1 µm or 0.0001°] |
Remarks | Available as of CNC Build V3.1.3079.32 | ||