Overview of parameters
ID | Description |
---|---|
P-CHAN-00489 | Display motion range limits in PCS coordinate system |
Behaviour with programmed software limit switches |
ID | Description |
---|---|
P-AXIS-00014 | Identifier for absolute measuring system. |
P-AXIS-00137 | Relative negative offset limit in manual mode. |
P-AXIS-00138 | Relative positive offset limit in manual operation mode. |
P-AXIS-00177 | Position of the negative software limit switch |
P-AXIS-00178 | Position of the positive software limit switch |
P-AXIS-00179 | Tolerance range of the software limit switch position for actual positions |
P-AXIS-00520 | Activation of limit switch monitoring of the positive limit switch |
P-AXIS-00521 | Activation of limit switch monitoring of the negative limit switch |
P-AXIS-00554 | Behaviour of software limit switches |
P-AXIS-00705 | Switching software limit monitoring off / on |
P-MANU-00014 | Output a message at offset limit |