TRC option STRETCH_FACTOR
STRETCH_FACTOR=. | This parameter can influence the bypass strategy with acute outside corners. The parameter value determines the maximum block stretch. The length is dependent of the tool radius used. The parameter only affects outside corners with a transition angle greater than 270 degrees. 1-9: Factor for possible block stretch |
![]() | If the STRETCH_FACTOR is programmed as less than 1 or greater than 9, a warning ID-22007 is output and the default value 1 is set. |
![]() | With highly pointed outside corners and large STRETCH_FACTOR selected, block stretch may be very large. Extreme block stretches are possible as well as possible overshoots of the software limit switch with corresponding error messages (ID 120002/ID120003) |
The option behaviour is illustrated by means of examples of block transitions linear-linear and circular-circular. The function can also be used for linear-circular and circular-linear transitions.
| %stretch_test1.nc ( Use default value ) N040 #TRC[STRETCH_FACTOR= 1 ] |
| %stretch_test2.nc |
| %stretch_test3.nc |
%stretch_test4 N040 #TRC[STRETCH_FACTOR = 1 ] | |
| %stretch_test4.nc |
If the STRETCH_FACTOR is further increased with the current geometries, the parallel path does not change. The corner point is used as with factor 3.




