Definition of terms
Polynomial contouring: | Curvature and direction-continuous connection of two motion blocks. |
Contouring curve: | The contouring curve inserted at the corner point. |
Block length: | The path length of the curve corresponding to the motion block. |
Corner distance: | Distance from the start/end of the contouring curve to the programmed target point/starting point of a motion block (see figure below). The corner distance is always limited to half the block length. |
|
|
Pre-block: | Motion block before the contouring curve |
Post-block: | Motion block after the contouring curve |
Pre-distance: | Corner distance of the pre-block |
Post-distance: | Corner distance of the post-block |
Interim point: | Point at which the two partial curves of the contouring curve meet. |
Corner deviation: | The distance between the programmed corner point and the interim point of the contouring curve (see figure below). |
Programming Example
Comparing the programming of G61 – G261/G260
%poly_G61 N10 X0 Y0 G01 F1000 N20 X20 Y100 N30 G61 X40 Y100 N40 G61 X60 Y20 N50 G61 X80 Y20 N60 G61 X100 Y100 N70 X120 Y100 N80 X140 Y20 N90 X160 Y20 N100 M30 | %poly_G261_1 N10 X0 Y0 G01 F1000 N20 X20 Y100 N30 G261 X40 Y100 N40 X60 Y20 N50 X80 Y20 N60 X100 Y100 N70 G260 X120 Y100 N80 X140 Y20 N90 X160 Y20 N100 M30 | %poly_G261_2 N10 X0 Y0 G01 F1000 N20 X20 Y100 N25 G261 N30 X40 Y100 N40 X60 Y20 N50 X80 Y20 N60 X100 Y100 N70 X120 Y100 N75 G260 N80 X140 Y20 |
