Versioning of NC programs
NC programs can be provided with a version number using the V.G. variable V.G.PROG_VERSION.
![]() | The complete version number must always have the format “<Major>.<Minor>.<Build>.<Patch>“. If a different format is used, the error ID 22015 is output. |
The complete version number is composed of the following:
“Complete“=“<Major>.<Minor>.<Build>.<Patch>“
For example, the complete version number or individual elements of the version number can be defined.
PROG_VERSION.MAJOR | Major version of the NC program | UNS08 | - | R/W |
PROG_VERSION.MINOR | Minor version of the NC program | UNS08 | - | R/W |
PROG_VERSION.BUILD | Build version of the NC program | UNS08 | - | R/W |
PROG_VERSION.PATCH | Patch version of the NC program | UNS08 | - | R/W |
PROG_VERSION.COMPLETE | Major.Minor.Build.Patch | STRING | - | R/W |
The version information is inherited to called subroutines. A self-defined version number can also be assigned in subroutines and it is then inherited to its called subroutines.
Example
Versioning of NC programs
Example 1
The following is output:
Version UP_1: 5.1.2.3
Version Main: 4.1.2.3
Example 2
The following is output:
Version UP_1: 4.1.2.3
Version Main: 4.1.2.3
