Positioning on the shortest way
This mode always permits the positioning of modulo rotary axes on the shortest way. This obviates the need for programming signs.
This mode is activated by the parameter P-CHAN-00346. However, if a pre-definition of rotation direction is desired, this requires relative programming in this mode.
Programming Example
Programming examples of modulo programming in absolute dimensions
Assuming: Modulo range 0-360°, G90, current axis position 0°
C200 Rotate on shortest way (-160) to position 200
C+200 Rotate on shortest way (-160) to position 200
C-200 Rotate on shortest way (+160) to position -200 (= +160)
Programming Example
Programming examples of modulo programming in relative dimensions
Assuming: Modulo range 0-360°, G91, current axis position +60°
C+200 Rotate in positive direction to position 260 (60+200)
C-200 Rotate in negative direction to position 220 (60-200)