Machine kinematics (#KIN ID)

Not included in the scope of the standard license. The use of this feature requires a license for the "Transformations” extension package.

Syntax of Defining machine/tool head kinematics:

#KIN ID [ [<kin_id>] ]

Defining machine/tool head kinematics

<kin_id>

Kinematic ID The purpose of the kinematic ID is to identify the machine or tool head-specific kinematic types implemented in the controller. Their default setting after controller start-up is parameterised in P-CHAN-00032.

The default kinematic ID is set by programming #KIN ID without parameters.

In addition, a kinematic change can be executed automatically when the tool is changed by assigning the "kin_id” element in the tool data list.

An unknown kinematic ID causes the output of an error message and a decoding stop when RTCP, TLC or TOOL ORI CS is selected.

When kinematic ID 0 is selected, no kinematic is enabled with no warning or error message.

Notice

It is not permitted to change kinematics with #KIN ID... when RTCP or TLC is active.

Programming Example

Machine kinematics

N10 #TOOL ORI CS     (Align tool, default kinematic)
                     (valid from P-CHAN-00032.)
N20 T1 D1            (Select tool)
N30 #TRAFO ON        (Select RTCP, default kinematic)
                     (valid from P-CHAN-00032)
.
.
N40 #TRAFO ON        (Deselect RTCP)
N50 #KIN ID[2]       (Select kinematic which is saved in the)
                     (internal library under ID '2' )
N60 #TRAFO ON        (Select RTCP, kinematic 2)
.
.
N70 #TRAFO ON        (Deselect RTCP)
N80 M30