Spindle positioning (M19, *.POS)
Syntax: | ||
M19 | Positioning spindle | non-modal |
<spindle_name>.POS=.. | Spindle position | modal |
Spindle positioning can be represented by the following syntax: | |
M19 [ <spindle_name>.POS=..] [M03 | M04] [<spindle_name>=..] | |
M19 | Positioning spindle |
<spindle_name>.POS=.. | Spindle position in [°]. Designation of the main spindle as per P-CHAN-00053 |
<spindle_name>=.. | Spindle speed in [rpm].. Designation of the main spindle as per P-CHAN-00053 |
M03/M04 or spindle speed in the same NC block are optional. However, a valid spindle speed (> 0) must be set.
The spindle position is modal and need not be respecified if M19 is reprogrammed. If no spindle position was previously programmed, the motion is moved to position "zero” by default.
If the spindle is not rotating, positioning is executed with the shortest motion path.
Spindle positioning with M19 is only permitted for position-controlled spindles.
Programming Example
Positioning spindle (M19, *.POS)
The spindle does not rotate during positioning. The shortest motion path is calculated.
N10 M05 S100 | (Spindle stop, speed 100 rpm is stored) (is stored as default) |
N20 M19 S.POS180 | (Position at 100 rpm at position 180) (The direction of rotation results from the shortest) (motion path) |
N30 M19 S200 S.POS90 | (The direction of rotation results from the) (shortest motion path) (Position at 200 rpm ccw at position 90) |
Channel parameter list [1]:
The synchronisation mode must be defined spindle-specific for M19. The M function is not executed for synchronisation mode "0” (NO_SYNCH).