Indirect selection (G139/G41/G42) with G26

Combination type 1

Combination type 2

 

Indirect selection (G139/G41/G42) with G26 1:

 

Indirect selection (G139/G41/G42) with G26 2:

Combination type 3

Combination type 4

 

Indirect selection (G139/G41/G42) with G26 3:

 

Indirect selection (G139/G41/G42) with G26 4:

 

Contour transition range 0° < ß = 180°

Combination type 1

Combination type 2

 

Indirect selection (G139/G41/G42) with G26 5:

 

Indirect selection (G139/G41/G42) with G26 6:

Combination type 3

Combination type 4

 

Indirect selection (G139/G41/G42) with G26 7:

 

Indirect selection (G139/G41/G42) with G26 8:

Contour transition range 180° < ß = 270°

Combination type 1

Combination type 2

 

Indirect selection (G139/G41/G42) with G26 9:

 

Indirect selection (G139/G41/G42) with G26 10:

Combination type 3

Combination type 4

 

Indirect selection (G139/G41/G42) with G26 11:

 

Indirect selection (G139/G41/G42) with G26 12:

Contour transition range 270° < ß = 360°