Indirect selection (G139/G41/G42) with G25

Combination type 1

Combination type 2

 

Indirect selection (G139/G41/G42) with G25 1:

 

Indirect selection (G139/G41/G42) with G25 2:

Combination type 3

Combination type 4

 

Indirect selection (G139/G41/G42) with G25 3:

 

Indirect selection (G139/G41/G42) with G25 4:

 

Contour transition range 0° < ß = 180°

Combination type 1

Combination type 2

 

Indirect selection (G139/G41/G42) with G25 5:

 

 

Indirect selection (G139/G41/G42) with G25 6:

 

Combination type 3

Combination type 4

 

Indirect selection (G139/G41/G42) with G25 7:

 

Indirect selection (G139/G41/G42) with G25 8:

Contour transition range 180° < ß = 270°

Combination type 1

Combination type 2

 

Indirect selection (G139/G41/G42) with G25 9:

 

Indirect selection (G139/G41/G42) with G25 10:

Combination type 3

Combination type 4

 

Indirect selection (G139/G41/G42) with G25 11:

 

Indirect selection (G139/G41/G42) with G25 12:

Contour transition range 270° < ß = 360°