Switching dynamic weighting (#DYNAMIC WEIGHT)

Path and radius dependent weighting of dynamic limits are configured in the channel parameter list and activated by parameters P-CHAN-00190 and P-CHAN-00230. Configuration examples for path-dependent weighting and radius-dependent weighting are contained in [CHAN].

The weightings are then active after control start-up.

The following NC command can switch the dynamic weightings during NC program runtime, i.e. they can be activated and deactivated as required.

Syntax:

#DYNAMIC WEIGHT [ON | OFF] [ [PATH | CURVE] ]

ON

Weighting on

OFF

Weighting off

PATH

Path length dependent weighting (see P-CHAN-00190)

CURVE

Circle radius dependent weighting (see P-CHAN-00230)

For activation or deactivation, at least one keyword PATH or CURVE must be programmed.

Programming Example

Switch dynamic weighting

N20 G00 X0 Y0 Z0 F10000
N30 #DYNAMIC WEIGHT ON [PATH]   ;Select path-dependent dynamic weighting
N40 X3 Y25
N50 X15 Y15
N60 X23 Y12
N70 X25 Y25
N80 X30 Y35
N90 #DYNAMIC WEIGHT OFF [PATH]  ;Deactivate
N100 M30