Tool change with active synchronous mode (#FREE TOOL CHANGE)

For security reasons, it is generally not permitted to adopt new tool data (T (with implicit D), D or #TOOL DATA) with active synchronous mode. This is indicated by error message 20169. Locking can be switched by the following NC command:

Syntax:

#FREE TOOL CHANGE ON | OFF

At the latest, the NC command must be programmed before the first tool change selected in active synchronous mode. The synchronous mode lock is disabled by the keyword "ON”.

Locking of synchronous mode and tool change are re-enabled by the keyword "OFF". In addition, the NC command is deselected at RESET and implicitly at the end of the main program.

At program start, locking of synchronous mode and tool change is always active for compatibility and security reasons (default).

If the channel parameter P-CHAN-00100 (move_tool_offsets_directly) is active at the same time, the error message 20169 continues to be generated since the immediate exiting of tool offsets in the slave axes could lead to machine damage when synchronous mode is active. This means that when #FREE TOOL CHANGE is used, P-CHAN-00100 should be deactivated.

Programming Example

Tool change with active synchronous mode

%TOOL_AXLINK
N05 X0 Y0 Z0 C100 G53 D0
N10 #AX LINK [1,C=X]
N15 #FREE TOOL CHANGE ON
N20 #AX LINK ON [1]
N30 X100 Y50 Z30
N40 D2
N50 X200 Y75 Z40
N60 D1
N65 X300 Y100
N70 #AX LINK OFF [1]
N75 #FREE TOOL CHANGE OFF
N70 X25 Y25 Z25 C25
N80 M30