Non-synchronised wait (#COMMAND WAIT)

Syntax:

#COMMAND WAIT [AX=<axis_name> | AXNR=.. ID=<Ident_nr> <Drive_type> ]

AX=<axis_name>

Name of SERCOS axis

ALL: Check all SERCOS axes existing in the system

AXNR=..

Logical axis number of the SERCOS axis, positive integer

ID=<Ident_nr>

Identification number of the command in SERCOS format,

e.g. S-0-0148 (drive-controlled referencing)

or S-0-0170 (tracing cycle)

If no identification number is specified, the system waits for all open commands.

<Drive_type>

Drive type

SERC: SERCOS drive (currently only one permitted)

Programming Example

Non-synchronised wait (COMMAND)

...
#COMMAND WAIT [AX X, ID S-0-0148, SERC]
:
#COMMAND WAIT [AX ALL ID S-0-0148 SERC]
...

Notice

No plausibility check is made for logical axis number or identification number. The operator is solely responsible for making the correct entries.