Non-synchronised read (#IDENT RD)
Syntax: |
#IDENT RD [ AX=<axis_name> | AXNR=.. ID=<Ident_nr> P=<variable> TYP=.. DEC=.. <drive_type> ] |
AX=<axis_name> | Name of the axis |
AXNR=.. | Logical axis number of axis, positive integer |
ID=<Ident_nr> | ID Number in SECOS format, e.g. S-0-0047 or P-0-0129 or CANopen format, e.g. 0x6072_00 |
<Variable> | Variable for saving the read value, e.g. P parameter or V.P., V.L. or V.S. variables. |
TYP=.. | Data type of value (2 or 4 byte length): 2: 2 bytes data length 4: 4 bytes data length |
DEC=.. | Number of decimal places; positive integer |
<drive_type> | Drive type SERC: SERCOS drive CAN: CANopen drive (as of V3.1.3081.4) |
Programming Example
Non-synchronised read (IDENT)
Notice | |
No plausibility check is made for logical axis number, identification number or the programmed attributes of data type and decimal places. The operator is solely responsible for making the correct entries. |