HSC programming with OP1 and OP2

Syntax:

HSC [ON | OFF] [ [OPMODE=..] [CONTERROR=..] ]

ON

Enable HSC programming

OFF

Disable HSC programming

OPMODE=..

Set operation mode with:

1: Insert transition polynomials.

2: Generate interpolating spline curves.

CONTERROR=..

Define maximum contour error in [mm, inch] with
Values >= 0.0: Maximum contour error "ε"

                         Is only valid in combination with active OPMODE 1. If

                         the parameter is set in OPMODE 2, it only is effective after changing to

                         OPMODE 1.

If no parameters are programmed when HSC programming is enabled, the following default values are valid:

The parameters may also be specified in several steps. This means that it is possible to first enable the operation mode ("OPMODE") and HSC processing ("ON") in the first command and then change the maximum contour error ("CONTERROR") in a second command.

An error message is generated if the operation mode is changed while HSC processing is enabled.