Selecting operating mode (#SLOPE, #SLOPE DEFAULT)

As of Build V2.11.2010.02 the command #SLOPE [...] replaces the command #SET SLOPE PROFIL [...]. For compatibility reasons, this command is still available but it recommended not to use it in new NC programs.

Syntax:

#SLOPE [ TYPE=<ident> [ NO_OPT=.. ] ]

TYPE<ident>

Type of acceleration profile. Permitted identifiers:

STEP: Step-shaped acceleration profile, (default, linear profile)

TRAPEZ: Trapezoidal acceleration profile

SIN2: Square-sinusoidal acceleration profile

HSC: HSC slope, recommended for "Extended HSC programming" *

NO_OPT=..

Switch the optimised use of jerk:

0: Optimised use of jerk is active. This reduces processing time but requires greater computing resources. It must be checked whether the existing hardware is adequate.

1: Optimised use of jerk is not active (default).

* The use of this feature for selecting the HSC slope profile type requires a licence for the "HSC” extension package. It is not included in the scope of the standard license.

The specific weighting adaptation of ramp time (G132/G133) and acceleration (G130/G131) is no longer supported by the command #SLOPE [...]. Weightings always act on all ramp times and accelerations (default).

Syntax:

#SLOPE DEFAULT

The programming of #SLOPE DEFAULT restores the initial state (as after start-up). This means that the slope type is set from the channel parameter set P-CHAN-00071.

The initial state is produced at every program start and for every manual block.

Programming Example

Select the operation mode

N10 G01 X50 Y10 Z0 F1000      (step-shaped accel.profile, default)
N20 #SLOPE [TYPE=TRAPEZ]      (trapezoidal accel.profile)
N30 X10 Y30
N40 #SLOPE [TYPE=SIN2]      (sinusoidal accel.profile)
N50 X15
N60 Y50
N70 M30

The following velocity curve results on the programmed path:

Selecting operating mode (#SLOPE, #SLOPE DEFAULT) 1:
Velocity curve depending on the programmed path.