Enabling/disabling axis couplings (#ENABLE AX LINK, #DISABLE AX LINK)
A coupling group can be activated by the following NC command:
Syntax: |
#ENABLE AX LINK [ <coupling_group> ] |
or
#ENABLE AX LINK (coupling_group 0, defined in the channel parameters) |
or alternatively
#AX LINK ON [ <coupling_group> ] |
or
#AX LINK ON (coupling_group 0, defined in the channel parameters) |
An active coupling group can be disabled by the following NC commands:
#DISABLE AX LINK [ <coupling_group > ] |
or
#DISABLE AX LINK (Deselect the last enabled coupling group) |
or alternatively
#AX LINK OFF [ <coupling_group> ] |
or
#AX LINK OFF (Deselect the last enabled coupling group) |
#AX LINK OFF ALL (Deselect all actrve coupling groups) |
Handling and method of operation:
- No coupling group is active after start-up in the initial position of the NC kernel. Activation of axis coupling begins with programming in the NC program and ends, if not cancelled, when the program ends (M30, M02). If active axis couplings are to remain effective for the next program, i.e. program global, a specific channel parameter P-CHAN-00105 must be set.
- Multiple coupling groups can be enabled at the same time.
- Unassigned coupling groups cannot be activated. A coupling group is considered assigned if at least one valid master-slave coupling pair was defined.
- The NC command must be a single instruction in the NC block.
- The number of the coupling group can also be programmed via mathematical expressions.
- WRK must not be selected when synchronous operation is selected or cancelled.
- Manual mode with parallel interpolation (G201) may not be active for the slave axes when synchronous mode is selected
- Positions of slave axes may not be addressed in the NC program when synchronous mode is active.
Programming Example
(Initialisation program)
%L UP_INIT_ACHS_KOPPL
(initialise axis coupling 1)
N10 #SET AX LINK[1, Y_S=Y, Z_S=Z, C_S=C]
(or #AX LINK[1, Y_S=Y, Z_S=Z, C_S=C]
N20 M17
(tool changing program)
%L UP_WZ
N30 #DISABLE AX LINK (oder #AX LINK OFF)
(Approach tool change position)
N40 G01 G90 Y1000 Z100 C0 Y_S=1000 Z_S=100 C_S=0
(Tool change; T10 contains all tool axis offsets and the tool lengths of master and slave tools; or these values are explicitly included in the calculation.) )
N50 T10 D10
.....................
(Further commands for physical tool change)
...................
(Approach old coupling position. The coupling position may also be defined by parameter programming and then be used by the subroutine.)
N80 G01 G90 X20 Y20 Z40 C50 Y_S=20 Z_S=40 C_S=50
N90 #ENABLE AX LINK[1] (or #AX LINK ON[1])
N110 M17
(Subroutine for contour machining)
%L UP1
N150 G01 G91 X10 Y10 Z-20 C90
N160 G02 X20 Y20 I10 J10
N170 LL UP_WZ
N180 G01 G91 X10 Y10 Z-20 C90
N190 G02 X20 Y20 I10 J10
N200 M17
(Main program; initial condition: Both tools were changed.)
(Move both axis systems to coupling position first.)
N300 G01 G91 X20 Y20 Z40 C50 Y_S=20 Z_S=40 C_S=50 F300
(Start synchronous operation)
N310 #ENABLE AX LINK[1] (or #AX LINK ON[1])
N320 LL UP1
........................................
........................................
N400 #DISABLE AX LINK (or #AX LINK OFF)
N410 M30