Example of parameterising an axis in manual mode
Programming Example
Example of parameterising an axis in manual mode
The command
#HANDWHEEL [AX=X RES1=0.1 RES2=0.2 RES3=0.5]
specifies the handwheel resolution stages of the X axis. The resolution stages are 0.1, 0.2 and 0.5 mm/handwheel revolution.
The command
#JOG CONT [AX=X FEED1=1.0 FEED2=1.5 FEED3=2.0]
specifies the motion velocities for continuous jog mode of the X axis. The velocity stages are 1.0, 1.5 and 2.0 mm/min.
The command
#JOG INCR [AX=X DIST1=0.1 FEED1=1.0 DIST2=0.2 FEED2=1.5 DIST3=0.5 FEED3=2.0]
parameterises incremental jog and interruptible jog mode for the X axis. Incremental widths and velocities are programmed in pairs.
| Stage 1: | Incremental width 0.1 mm | Velocity 1.0 mm/min |
| Stage 2: | Incremental width 0.2 mm | Velocity 1.5 mm/min |
| Stage 3: | Incremental width 0.5 mm | Velocity 2.0 mm/min |
The command
#MANUAL LIMITS [AX=X NEGATIVE=-5 POSITIVE=5]
sets negative offset limit for manual mode to – 5 mm and the positive offset limit to +5 mm.
The following commands select or deselect manual mode for the X axis. If G202 is programmed along, manual mode is deactivated for all axes.
G201 X1
G202 X1
G202