Inserting roundings using G302 as example

With G302 the I word defines the radius of the inserted arc. Its centre point is the intersecting point of the two equidistances with an interval I to the programmed path. The positions of the equidistances are selected so that the programmed contour is retained as far as possible during the contouring operation.

No contouring radius can be inserted in tangential block transitions.

:
N10 G91 G01 X60 F100
;P1
N20 G302 I30
N30 X-40 Y-55
;P2
:
Inserting roundings using G302 as example 1:
Inserting an arc between two straight lines
:
N10 G91 G02 X80 I40 F100
;P1
N20 G302 I40
N30 G02 X50 I25 J-15
;P2
:
Inserting roundings using G302 as example 2:
Inserting an arc between two circles (angle α ≥ 180°)
:
N10 G91 G02 X80 I40 F100
;P1
N20 G302 I5
N30 G02 X60 Y35 I20 J35
;P2
:
Inserting roundings using G302 as example 3:
Inserting an arc between two circles (angle α < 180°)