Measure with multiple axes (G100) (Type 1)

Syntax:

G100 <axis_name>.. { <axis_name>.. } [F.. ]

non-modal

G100

Select measurement run

<axis_name>..

Target point of measuring axis in [mm, inch]

F..

Measuring feed in [mm/min, m/min, inch/min]

Any axis may participate in the path motion of the measuring block. All axes programmed in the measuring block must be identified as a measuring axis (P-AXIS-00118). The measuring method (Type 1) must be parameterised (P-CHAN-00057).

During measurement, the receipt of a probe signal is detected in the measuring block. Linear interpolation is performed between the target point specified in the NC command and the starting point (same effect as with G01). Below, the path velocity in the measuring block is referred to as 'measuring feed'. At least one axis must participate in a measurement run. The measuring feed is specified by the F word. The motion path in the measuring block must be greater than 0.

Programming Example

Measure with multiple axes (G100) (Type 1)

%G100_Type_1
N10 G90 G00 X0 Y0
N20 G100 X10 Y20 F200 ; X10/Y20 target point of the measurement run
...
Measure with multiple axes (G100) (Type 1) 1:
Programmed measurement run in N20 with measuring function type 1

The program stops after the probe signal is detected. The remaining motion path of the measuring block is no longer output.

Programming Example

Measure with multiple axes (G100) (Type 1)

%Meas_run
N10 G90 G00 X0 Y0 Z0
N20 X5
N30 G100 X10 Y10 F500
N40 G01 X7
N50 M30
Measure with multiple axes (G100) (Type 1) 2:
Programmed path with measuring function Type 1