Numerical input

The input field for numerical values is limited by the internal numeric display.

This numeric display allows motion paths in the range of 200 m at a resolution of 0.1 µm.

By changing the internal conversion factors in a specification file, the input of positions, feeds, etc., may also be used in different units than mm or inch.

Example

Numerical values as integers or decimal point inputs:

Input format:

Values: [µm]

Inputs: [mm]

0,1

0.0001 or .0001

1

0.001 or .001

10

0.01 or .01

100

0.1 or .1

1000

1.0 or .1

10000

10.0 or .10

100000

100.0 or .100

1000000

1000.0 or .1000

Example

Numerical inputs as hexadecimal numbers:

Format:'16#<A...F, a..f, 0..9>' oder '0x<A...F, a..f, 0..9>'or 'H<A...F, a..f, 0..9>'

Input format:

'16#FA1B'

is equivalent to decimal value 64027

'0x0ED2'

is equivalent to decimal value 3794

'H1869f'

is equivalent to decimal value 99999

Example

Numerical inputs as binary numbers (dual numbers):

Format: '2#<0..1>' or '02#<0..1>' or 'B<0..1>'

Input format:

'2#1010011'

is equivalent to decimal value 83

'02#010011'

is equivalent to decimal value 19

'B11101010'

is equivalent to decimal value 234

Example

Numerical inputs as octal numbers:

Format: '8#<0..7>' or '08#<0..7>'

Input format:

'8#12345'

is equivalent to decimal value 5349

'08#0107302'

is equivalent to decimal value 36546