Tracking a coordinate system (#CS TRACK)

A defined CS is offset so that the current actual position P corresponds to a specified tracking position. This command causes the physical axes not to move. The tracked CS need not be the active CS (#CS SELECT).

All CS’s in a CS stack above the tracked CS then refer relatively to the new position of the tracked CS.

Syntax of Defining a tracked CS:

#CS TRACK [<name>] [<POS_X>, <POS_Y>, <POS_Z> ]

<name>

Name of the tracked CS with maximum of 8 characters

<POS_X, Y, Z>

3 components of the new actual position P in [mm, inch] in the tracked CS.

Tracking a coordinate system (#CS TRACK) 1:
Track a PCS in XY with #CS TRACK

Programming Example

Track a CS with #CS TRACK

The task definition is as follows:
Starting from point P(150,100,0) in a CS, a tracked CS is to be defined where the identical point has the following position PTrack(40,30,0).
N10 #CS ADD [PCS][...] [...]
N20 #CS SELECT [PCS]
N30 G0 X150 Y100 Z0 ; Move to PCS position P(150,100,0)
:
N50 #CS TRACK [PCS] [40,30,0] ;P(150,100,0) in the tracked PCS: PTrack(40,30,0)
:
M30