Overview
Task
With certain processes such as grinding, the length or the radius of the tool must be continuously corrected to compensate for wear.
Wear compensation depends on the path travelled.
Properties
Wear compensation can only be enabled with tool type 2 (grinding tool). If a different tool type is used, error message P-ERR-21391 is output.
Wear compensation can be used for 4 processing types and 3 different modes.
Parametrisation
Wear compensation is activated and deactivated from the NC program. The wear constant can be parameterised both from the NC program and using preset parameters in the tool list P-TOOL-00030. Further parameters in this context are described in the section Parameter.
Programming
The following NC command is provided to program online tool compensation in the NC program. Parametrisation can be programmed in advance or in combination with #OTC ON .
For further details on the above command, see the section Programming (#OTC ON/OFF).
Mandatory note on references to other documents
For the sake of clarity, links to other documents and parameters are abbreviated, e.g. [PROG] for the Programming Manual or P-AXIS-00001 for an axis parameter.
For technical reasons, these links only function in the Online Help (HTML5, CHM) but not in pdf files since pdfs do not support cross-linking.