Programming
Measurement results, V.A.MESS.<axis> V.A.MERF.<axis> V.A.MOFFS.<axis> V.A.MEIN.<axis>
When a measurement is executed by the NC command G100/G310, an axis position is stored after a measuring probe is triggered. After the measurement interrupt is triggered, the current position is stored (latched) and the measurement run may then be ended.
The positions recorded by the measurement process can be used in the NC program by G101/G102 (calculation of the measurement offset) and special axis-specific variables.
Examples:
V.A.MESS.X | Measured value of axis X in the coordinate system in which the measurement took place, including all offsets. |
V.A.MERF.X | Measurement terminated (TRUE/FALSE). Indicates whether the measurement interrupt is received before the target position is reached. |
V.A.MOFFS.X | Distance between probing position and programmed target position. |
V.A.MEIN.X | The current measurement offset of the X axis including the calculation by G101. This acts as an additive offset of the programmed position: PCS’ = PCS + measurement offsetG101 |
V.G.MEAS_TYPE | Value of currently active measuring type [as of V2.11.2022.03] For further information on the measurement function, refer to the program manual [PROG// Chapter Measurement functions]. |
V.A.MEAS.ACS.VALUE.<axis> V.A.MEAS.PCS.VALUE.<axis> | As of Build V2.11.2020.07, the axis-specific variables V.A.MEAS.ACS.VALUE and V.A.MEAS.PCS.VALUE supplement the variable V.A.MESS. The additional variables supply the measured value both in the axis coordinate system including all offsets as well as the measured value in the programming coordinate system. |
Examples:
V.A.MEAS.ACS.VALUE.X | Measured value of axis X in the axis coordinate system (ACS). The value contains all offsets. |
V.A.MEAS.PCS.VALUE.X | Measured value of axis X in the program coordinate system (PCS). The value does not contain any offsets. The ball radius of the measuring probe includes the tool radius specification in the calculation of the PCS value (see example below). The inclusion of the ball radius in the calculation is controlled in the channel parameter P-CHAN-00311. |
Programming Example
Measuring with a measuring probe tool of 2mm radius

Include the measurement offset in calculations with G101, G102
In the NC program, use
Syntax: | |
G101 <axis_name><fact> { <axis_name><fact> } | non-modal |
may include an offset.
The measurement offset is the distance between the recorded probing position and the programmed target position. It is calculated as follows:
Measurement offset = measuring point – target point
For programmed coordinates, the measurement offset determined from the measured values is included in the calculation of a further offset between programmed and absolute coordinates. An error message is output if no measured values were detected beforehand. The numeral after the axis designation represents the inclusion factor.
The offset caused by the measurement offset is valid until it is deselected by G102.
Syntax: | |
G102 { <axis_name><dummy_expr> } | non-modal |

![]() | If several measurement runs are programmed in sequence, the axis-specific variable V.A.MERF when used considers that the values from the previous measurement are retained for non-programmed axes. |
The following relationships apply to the calculation of V.A.MESS.*, V.A.MEAS.* and V.A.MOFFS.* (example for X axis):
V.A. | Without | With Cartesian | With kinematic |
MESS.X | ACS position (includes all | Conversion of | Conversion of |
MEAS.ACS.VALUE.X | ACS position (includes all | ACS position (includes all | ACS position (includes all |
MEAS.PCS.VALUE.X | ACS position (without | Conversion of | Conversion of |
MOFFS.X | = V.A.MESS.X | = V.A.MESS.X | = V.A.MESS.X |
Programming Example
Measure in ACS without offsets.
-> V.A.MESS.Z = 100.0
V.A.MEAS.ACS.VALUE.Z]
-> V.A.MEAS.ACS.VALUE.Z = 100.0
V.A.MEAS.PCS.VALUE.Z]
-> V.A.MEAS.PCS.VALUE.Z = 100.0
-> V.A.MOFFS.Z = 80.0

Programming Example
Measure in the ACS with reference point offset
-> V.A.MESS.Z = 100.0
V.A.MEAS.ACS.VALUE.Z]
-> V.A.MEAS.ACS.VALUE.Z = 100.0
V.A.MEAS.PCS.VALUE.Z]
-> V.A.MEAS.PCS.VALUE.Z = 67.0
V.A.MOFFS.Z]
-> V.A.MOFFS.Z = 47.0
-> V.A.MEIN.Z = 0.0
-> V.A.MEIN.Z = 47.0
-> V.A.ABS.Z = 180.0
-> V.A.MEIN.Z = 0.0
-> V.A.ABS.Z = 133.0

Programming Example
Measure with CS, offset only
-> V.A.MESS.Z = 67.0
-> V.A.MEAS.ACS.VALUE.Z = 100.0
V.A.MEAS.PCS.VALUE.Z]
-> V.A.MEAS.PCS.VALUE.Z = 67.0
-> V.A.MOFFS.Z = 47.0
-> V.A.MEIN.Z = 0.0
-> V.A.MEIN.Z = 47.0
-> V.A.ABS.Z = 147.0
-> V.A.MEIN.Z = 0.0
-> V.A.ABS.Z = 100.0

Programming Example
Measure with CS, offset and rotation
-> V.A.MESS.Z = 20.0
V.A.MEAS.ACS.VALUE.Z]
-> V.A.MEAS.ACS.VALUE.Z = 55.5
V.A.MEAS.PCS.VALUE.Z]
-> V.A.MEAS.PCS.VALUE.Z = 20.0
-> V.A.MOFFS.Z = 30.0
-> V.A.MEIN.Z = 0.0
-> V.A.MEIN.Z = 30.0
-> V.A.ABS.Z = 80.0
-> V.A.MEIN.Z = 0.0
-> V.A.ABS.Z = 50.0
