Handwheel counter address (P-MANU-00004)
| P-MANU-00004 | Handwheel counter address | 
| Description | Depending on the element P-MANU-00003 the parameter here defines either the index in the HLI array to read in the increments or the physical handwheel counter address. | 
| Parameter | hr_data[i].adr_hr_zaehler | 
| Data type | UNS16 | 
| Data range | 0 ... 5: Array index in the High Level Interface (HLI) where P-MANU-00003 = 0 >0: Physical address of a counter module where P-MANU-00003 = 1 | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | Parameterisation example 1: Increments for handwheels ‘1’ and ‘2’ are read in via the HLI interface. hr_data[0].log_hr_nr 1 #logical handwheel number Handwheel 1 hr_data[0].hr_zaehler_direct_access 0 #HLI access Handwheel 1 hr_data[0].adr_hr_zaehler 0 #Index in HLI array Handwheel 1 ……. hr_data[1].log_hr_nr 2 #logical handwheel number Handwheel 2 hr_data[0].hr_zaehler_direct_access 0 #HLI access Handwheel 2 hr_data[1].adr_hr_zaehler 1 #Index in HLI array Handwheel 2 
 Parameterisation example 2: Increments for handwheels ‘1’ and ‘2’ are read in by direct hardware access. hr_data[0].log_hr_nr 1 #logical handwheel number Handwheel 1 hr_data[0].hr_zaehler_direct_access 1 #Hardware access Handwheel 1 hr_data[0].adr_hr_zaehler 0x0030 #Address Handwheel 1 …. hr_data[1].log_hr_nr 2 #logical handwheel number Handwheel 2 hr_data[1].hr_zaehler_direct_access 1 #Hardware access Handwheel 1 hr_data[1].adr_hr_zaehler 0x0080 #Address Handwheel 2 |