Production time calculation
When planning production processes, it is important to know what production times are required for the various jobs. This also applies to the time that a machine needs to produce a part.
To simulate production time, the run times in µs that the user determined empirically must be specified in the table P-CHAN-00040 or P-CHAN-00026 (*_prozess_zeit[i]) in the channel parameter list.
The field index "i" specifies the number of the M/H function [CHAN].
Parameter
P-CHAN-00040 | Execution time for the M function with the number i |
P-CHAN-00026 | Execution time for the H function with the number i |
Example
Production time calculation 1
With pre-assigned spindle M functions (and also for the S function), the execution time is specified in the spindle parameters [CHAN].
Parameter
P-CHAN-00042 | Execution time for the spindle M function M19 |
P-CHAN-00044 | Execution time for the spindle M function M3 |
P-CHAN-00046 | Execution time for the spindle M function M4 |
P-CHAN-00048 | Execution time for the spindle M function M5 |
P-CHAN-00080 | Execution time for the spindle S function |
Example
Production time calculation 2