Gear speed selection/parameter set changeover
The parameter P-CHAN-00052 (main_spindle_gear _change) in the channel parameter list activates the M functions M40-M45 to select the gear stages of the main spindle. The M functions M40-M45 can be freely used if gear changes are disabled.
M function | Meaning |
M40-M45 | Gear speed selection for the main spindle |
![]() | When gear changes P-CHAN-00052 (main_spindle_gear_change) are activated, the M functions M40-M45 must be assigned the synchronisation method MVS_SVS by the parameter P-CHAN-00041 (m_synch[..]). |
Output is always in the spindle-specific range. The PLC_INFO bit is not used here.
Possible:
- Output to other axes by axis-specific programming (e.g. X[M40]). The gear change function is then not active.
Not possible:
- Output to a spindle by axis-specific programming
- A default output to axes or spindles (channel parameters).
- The M functions M40-M45 are defined by specifying the prescribed synchronisation method.
Programming Example
Gear speed selection/parameter set changeover
Initialisation in the channel parameter list:
m_synch[40] 0x00000002 MVS_SVS
m_synch[41] 0x00000002 MVS_SVS
m_synch[42] 0x00000002 MVS_SVS
m_synch[43] 0x00000002 MVS_SVS
m_synch[44] 0x00000002 MVS_SVS
m_synch[45] 0x00000002 MVS_SVS
Activating gear changing:
main_spindle_gear_change 1
