Example with MEP_MOS and MET_MOS
With these M/H functions the CNC calculates the required output time across the default path parameter or time parameter. In this case, look-ahead profile planning takes place internally. The basic calculation model can be modified using P-CHAN-00209.
The parameter P-CHAN-00274 is used to increment the number of blocks for the look-ahead (output position preview).
Pre-output of the M function in accordance with the specified path or time. Without synchronisation, M/H functions must be read by the PLC like all MOS.
Initialising in the channel parameter list
# Definition of M functions and types of synchronisation
# ======================================================
:
m_synch[96] 0x00100000 MEP_MOS
m_synch[97] 0x00200000 MET_MOS
#
# Pre-output time/distance setting with MET_MOS, MEP_MOS
# =======================================================
m_pre_outp[96] 100000 in 0.1 um
m_pre_outp[97] 40000 in us
Programming Example
MEP_MOS and MET_MOS
N10 G01 X10 G90 F5000
N20 X20
N30 X30
N40 X40
N50 M96 (M96 MEP_MOS m_pre_outp = 250000,)
(or MET_MOS m_pre_outp = 300000us)
N55 X80
N60 X0
M30
